IESNA:LM-63-2002
[TEST]P1296725
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3DLD1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 3000K CCT AND, 90CRI , E3DLD1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]618
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
643.8 643 641.5 638.4 633.9 627.7 620.1 612.5 602.5 592.6
581.2 568.9 556 541.5 526.2 511.7 472.7 433 392.5 355.9
320 284.9 249.7 214.6 179.5 145.1 113 84.8 61.1 42
30.5 26 23.7 21.4 19.1 16.8 14.5 13 10.7 8.4
6.9 5.3 3.8 2.3 1.5 0
